(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Outer Diameter and Profiling Milling
Part Number |
---|
PRDCN2020K10 |
PRDCN2525M12 |
PRDCN3225P12 |
PRDCN3225P16 |
PRDCN3232P20 |
PRDCN4040R25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank height (mm) | Shank width (mm) | Size L1 (mm) | Size L2 (mm) | Size h1 (mm) | Dimension f (mm) | Usable Insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,045.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 20 | 20 | 125 | 22 | 20 | 15 | RCMM1003M0 | ||
฿ 6,374.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 25 | 25 | 150 | 24 | 25 | 18.5 | RCM□1204M0 | ||
฿ 9,416.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 32 | 25 | 170 | 24 | 32 | 18.5 | RCM□1204M0 | ||
฿ 9,416.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 32 | 25 | 170 | 28 | 32 | 20.5 | RCM□1606M0 | ||
฿ 10,002.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 32 | 32 | 170 | 32 | 32 | 26 | RCM□2006M0 | ||
฿ 13,189.00 ฿ 12,132.56 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 40 | 40 | 200 | 42 | 40 | 32.5 | RCM□2507M0 |
Loading...
Applicable Tip Shape | R (Round) | Application | Profile | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Applicable Chip Clearance Angle | Positive |
How can we improve?
How can we improve?