1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P Type, Negative / Lever Lock Type PWLNR/L (Part Number)

P Type, Negative / Lever Lock Type PWLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,811.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ20 mm)

 
Part Number
PWLNL2020K0604
PWLNL2525M0604
PWLNR2020K0604
PWLNR2525M0604
S16M-PWLNL06
S16M-PWLNR06
S20Q-PWLNL06
S20Q-PWLNR06
S25R-PWLNL06
S25R-PWLNR06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Application Selfishly Clamp Shape Overall Length L1 Shank Diameter φD Lubrication Hole Y/N Tightening Screw Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size B
(mm)
Size H
(mm)
Size h1
(mm)
Reference Corner rε
(mm)
Processing Applications Wrench Deposit Lever Spring

฿ 3,811.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) ---Left Handed-125-----251815202020------

฿ 4,287.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) ---Left Handed-150-----322019252525------

฿ 3,811.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) ---Right Handed-125-----251815202020------

฿ 4,287.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) ---Right Handed-150-----322019252525------

฿ 7,695.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) W (Hexagonal)20Minor DiameterLeft HandedLever Lock15016NoneLCS33Steel Shank1711-3015.515-0.8End Face CuttingP-2F-LCL33N-

฿ 7,695.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) W (Hexagonal)20Minor DiameterRight HandedLever Lock15016NoneLCS33Steel Shank1711-3015.515-0.8End Face CuttingP-2F-LCL33N-

฿ 9,929.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) W (Hexagonal)25Minor DiameterLeft HandedLever Lock18020NoneLCS33Steel Shank1413-351918-0.8End Face CuttingP-2F-LCL33N-

฿ 9,929.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) W (Hexagonal)25Minor DiameterRight HandedLever Lock18020NoneLCS33Steel Shank1413-351918-0.8End Face CuttingP-2F-LCL33N-

฿ 11,358.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) W (Hexagonal)32Minor DiameterLeft HandedLever Lock20025NoneLCS3BSteel Shank1217-402423-0.8End Face CuttingP-2.5LSW312BLLCL3LSP3

฿ 11,358.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) W (Hexagonal)32Minor DiameterRight HandedLever Lock20025NoneLCS3BSteel Shank1217-402423-0.8End Face CuttingP-2.5LSW312BRLCL3LSP3

Loading...

  1. 1

Basic Information

Usable Insert WN□□0604□□