(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Inner Diameter Cutting (from Minimum Machining Diameter φ20 mm)
Part Number |
---|
A32S-PTUNL16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Lever | Spring | Standard Oil Hole | Oiling Attachment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,964.00 ฿ 15,606.88 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 40 | Left Handed | 200 | 25 | 3 | LCS3 | TN□□1604□□ | Steel Shank | 12 | 17 | 40 | - | 24 | 23 | 0.8 | P-2.5 | LST317BL | LCL3 | LSP3 | - | - |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Lubrication Hole Y/N | Included |
Please check the type/dimensions/specifications of the part A32S-PTUNL16 in the P Type, Negative / Lever Lock Type PTUNR/L series.
Part Number |
---|
A32S-PTUNR16 |
S16M-PTUNL11 |
S16M-PTUNR11 |
S20Q-PTUNL11 |
S20Q-PTUNR11 |
S25R-PTUNL16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size B (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Deposit | Lever | Spring | Standard Oil Hole | Oiling Attachment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,964.00 | 1 Piece(s) | 15 Day(s) | 40 | Right Handed | 200 | 25 | 3 | LCS3 | TN□□1604□□ | Steel Shank | 12 | 17 | 40 | - | 24 | 23 | 0.8 | P-2.5 | LST317BR | LCL3 | LSP3 | - | EA-32 | ||
฿ 7,695.00 | 1 Piece(s) | 19 Day(s) | 20 | Left Handed | 250 | 32 | 3 | LCS22A | TN□□1103□□ | Steel Shank | 12 | 22 | 50 | - | 29.5 | 30 | 0.4 | P-2F | - | LCL22N | - | - | - | ||
฿ 7,695.00 | 1 Piece(s) | 15 Day(s) | 20 | Right Handed | 250 | 32 | 3 | LCS22A | TN□□1103□□ | Steel Shank | 12 | 22 | 50 | - | 29.5 | 30 | 0.4 | P-2F | - | LCL22N | - | - | - | ||
฿ 9,929.00 | 1 Piece(s) | 19 Day(s) | 25 | Left Handed | 150 | 16 | 3 | LCS22A | TN□□1103□□ | Steel Shank | 14 | 11 | 30 | - | 15.5 | 15 | 0.4 | P-2F | - | LCL22N | - | - | - | ||
฿ 9,929.00 | 1 Piece(s) | 19 Day(s) | 25 | Right Handed | 150 | 16 | 3 | LCS22A | TN□□1103□□ | Steel Shank | 14 | 11 | 30 | - | 15.5 | 15 | 0.4 | P-2F | - | LCL22N | - | - | - | ||
฿ 11,358.00 | 1 Piece(s) | 19 Day(s) | 32 | Left Handed | 180 | 20 | 3 | LCS3 | TN□□1604□□ | Steel Shank | 12 | 13 | 35 | - | 19 | 18 | 0.8 | P-2.5 | ELST317BL | LCL33 | LSP3 | - | - |
How can we improve?
How can we improve?