1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P Type, Negative / Lever Lock Type PTUNR/L (Part Number)

TGY MILLING HOLDERS

P Type, Negative / Lever Lock Type PTUNR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 7,695.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Inner Diameter Cutting (from Minimum Machining Diameter φ20 mm)

 
Part Number
S25R-PTUNR16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size B
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Deposit Lever Spring Standard Oil Hole Oiling Attachment

฿ 11,358.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 32Right Handed180203LCS3TN□□1604□□Steel Shank121335-19180.8P-2.5ELST317BRLCL33LSP3--

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Minor Diameter Clamp Shape Lever Lock
Clearance angle Lubrication Hole Y/N Included

Please check the type/dimensions/specifications of the part S25R-PTUNR16 in the P Type, Negative / Lever Lock Type PTUNR/L series.

Products with similar specification

Part Number
S16M-PTUNR11
S20Q-PTUNL11
S20Q-PTUNR11
T16Q-PTUNR11
T20R-PTUNR11C
T25S-PTUNR16C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size B
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Deposit Lever Spring Standard Oil Hole Oiling Attachment

฿ 7,695.00

1 Piece(s) 15 Day(s) 20Right Handed250323LCS22ATN□□1103□□Steel Shank122250-29.5300.4P-2F-LCL22N---

฿ 9,929.00

1 Piece(s) 19 Day(s) 25Left Handed150163LCS22ATN□□1103□□Steel Shank141130-15.5150.4P-2F-LCL22N---

฿ 9,929.00

1 Piece(s) 19 Day(s) 25Right Handed150163LCS22ATN□□1103□□Steel Shank141130-15.5150.4P-2F-LCL22N---

฿ 999,999,999.00

1 Piece(s) Quote 20Right Handed180164LCS22ATN□□1103□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)14112759-150.4P-2F-LCL22N---

฿ 999,999,999.00

1 Piece(s) Quote 25Right Handed200204LCS22ATN□□1103□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)12133549-180.4P-2F-LCL22N-Rc1/4-

฿ 27,222.00

1 Piece(s) 40 Day(s) 32Right Handed250254LCS3TN□□1604□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)12174064-230.8P-2.5ELST317BRLCL3LSP3Rc1/4-