(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Inner Diameter / Drawing Cut (Small Diameter Machining from φ40 mm)
Part Number |
---|
S32S-PDZNR15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size B (mm) | Size H (mm) | Deposit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,608.00 ฿ 14,359.36 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 40 | Right Handed | 275 | 32 | 13 | 22 | 55 | 29.5 | 30 | LSZ42BR |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Minor Diameter / Pull | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Tightening Screw | LCS4 | Usable Insert | DN□□1504□□ | Link Model | Steel Shank |
Reference Corner rε(mm) | 0.8 | Wrench | P-3 | Lever | LCL4 |
Spring | LSP4 |
Please check the type/dimensions/specifications of the part S32S-PDZNR15 in the P Type, Negative / Lever Lock Type PDZNR/L series.
Part Number |
---|
S32S-PDZNL15 |
S40T-PDZNR15 |
S50U-PDZNR15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Size B (mm) | Size H (mm) | Deposit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,608.00 | 1 Piece(s) | 19 Day(s) | 40 | Left Handed | 275 | 32 | 13 | 22 | 55 | 29.5 | 30 | LSZ42BL | ||
฿ 21,140.00 | 1 Piece(s) | 19 Day(s) | 50 | Right Handed | 325 | 40 | 10 | 27 | 60 | 37.5 | 37 | LSZ42BR | ||
฿ 28,174.00 | 1 Piece(s) | 19 Day(s) | 60 | Right Handed | 375 | 50 | 8 | 35 | 65 | 47.5 | 47 | LSZ42BR |
How can we improve?
How can we improve?