(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Inner Diameter / Profiling (from Minimum Machining Diameter φ25 mm)
Part Number |
---|
S50U-PDUNL15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size B (mm) | Size H (mm) | Wrench | Deposit | Lever | Spring | Standard Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,856.00 ฿ 24,707.52 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 63 | Left Handed | 350 | 50 | 3 | LCS4 | DN□□1504□□ | Steel Shank | 8 | 35 | 65 | - | 47.5 | 47 | P-3 | LSD42BL | LCL4 | LSP4 | - |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Minor Diameter / Inner Diameter Profile | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Clearance angle | 0° | Lubrication Hole Y/N | Included | Reference Corner rε(mm) | 0.8 |
Please check the type/dimensions/specifications of the part S50U-PDUNL15 in the P Type, Negative / Lever Lock Type PDUNR/L series.
Part Number |
---|
S25R-PDUNR11 |
S32S-PDUNL15 |
S32S-PDUNR15 |
S50U-PDUNR15 |
T32U-PDUNR15C |
T40V-PDUNR15C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Tightening Screw | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size B (mm) | Size H (mm) | Wrench | Deposit | Lever | Spring | Standard Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,872.00 | 1 Piece(s) | 15 Day(s) | 32 | Right Handed | 200 | 25 | 3 | LCS3 | DN□□1104□□ | Steel Shank | 12 | 17 | 40 | - | 24 | 23 | P-2.5 | ELSD317BR | LCL33L | LSP3 | - | ||
฿ 14,912.00 | 1 Piece(s) | 40 Day(s) | 40 | Left Handed | 250 | 32 | 3 | LCS4 | DN□□1504□□ | Steel Shank | 13 | 22 | 50 | - | 29.5 | 30 | P-3 | LSD42BL | LCL4 | LSP4 | - | ||
฿ 14,912.00 | 1 Piece(s) | 15 Day(s) | 40 | Right Handed | 250 | 32 | 3 | LCS4 | DN□□1504□□ | Steel Shank | 13 | 22 | 50 | - | 29.5 | 30 | P-3 | LSD42BR | LCL4 | LSP4 | - | ||
฿ 26,856.00 | 1 Piece(s) | 19 Day(s) | 63 | Right Handed | 350 | 50 | 3 | LCS4 | DN□□1504□□ | Steel Shank | 8 | 35 | 65 | - | 47.5 | 47 | P-3 | LSD42BR | LCL4 | LSP4 | - | ||
฿ 37,737.00 | 1 Piece(s) | 40 Day(s) | 40 | Right Handed | 350 | 32 | 4 | LCS4 | DN□□1504□□ | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 13 | 22 | 50 | 103 | - | 30 | P-3 | LSD42BR | LCL4 | LSP4 | Rc1/2 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 50 | Right Handed | 400 | 40 | 4 | LCS4 | DN□□1504□□ | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | 10 | 27 | 55 | 88 | - | 37 | P-3 | LSD42BR | LCL4 | LSP4 | Rc1/2 |
How can we improve?
How can we improve?