1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

P Type, Negative / Lever Lock Type PDUNR/L

P Type, Negative / Lever Lock Type PDUNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,443.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Inner Diameter / Profiling (from Minimum Machining Diameter φ25 mm)

 
Part Number
S20Q-PDUNL11
S20Q-PDUNR11
S25R-PDUNL11
S25R-PDUNR11
S32S-PDUNL15
S32S-PDUNR15
S40T-PDUNL15
S40T-PDUNR15
S50U-PDUNL15
S50U-PDUNR15
T32U-PDUNR15C
T40V-PDUNR15C
T50W-PDUNR15C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Protrusion length (L/D) Tightening Screw Usable Insert Link Model Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size B
(mm)
Size H
(mm)
Wrench Deposit Lever Spring Standard Oil Hole

฿ 10,443.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 25Left Handed180203LCS22ADN□□1104□□Steel Shank141335-1918P-2F-LCL33NL--

฿ 10,443.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 25Right Handed180203LCS22ADN□□1104□□Steel Shank141335-1918P-2F-LCL33NL--

฿ 11,872.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 32Left Handed200253LCS3DN□□1104□□Steel Shank121740-2423P-2.5ELSD317BLLCL33LLSP3-

฿ 11,872.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 32Right Handed200253LCS3DN□□1104□□Steel Shank121740-2423P-2.5ELSD317BRLCL33LLSP3-

฿ 14,912.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 40Left Handed250323LCS4DN□□1504□□Steel Shank132250-29.530P-3LSD42BLLCL4LSP4-

฿ 14,912.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 40Right Handed250323LCS4DN□□1504□□Steel Shank132250-29.530P-3LSD42BRLCL4LSP4-

฿ 20,260.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 50Left Handed300403LCS4DN□□1504□□Steel Shank102755-37.537P-3LSD42BLLCL4LSP4-

฿ 20,260.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 50Right Handed300403LCS4DN□□1504□□Steel Shank102755-37.537P-3LSD42BRLCL4LSP4-

฿ 26,856.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 63Left Handed350503LCS4DN□□1504□□Steel Shank83565-47.547P-3LSD42BLLCL4LSP4-

฿ 26,856.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 63Right Handed350503LCS4DN□□1504□□Steel Shank83565-47.547P-3LSD42BRLCL4LSP4-

฿ 37,737.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 40Right Handed350324LCS4DN□□1504□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)132250103-30P-3LSD42BRLCL4LSP4Rc1/2

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 50Right Handed400404LCS4DN□□1504□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)10275588-37P-3LSD42BRLCL4LSP4Rc1/2

฿ 67,779.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 63Right Handed450504LCS4DN□□1504□□TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)8356563-47P-3LSD42BRLCL4LSP4Rc1/2

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Minor Diameter / Inner Diameter Profile Clamp Shape Lever Lock
Clearance angle Lubrication Hole Y/N Included Reference Corner rε(mm) 0.8