(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Inner Diameter Blind Hole Cutting (from Minimum Machining Diameter φ32 mm)
Part Number |
---|
S25R-MTFNL16 |
S25R-MTFNR16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 11,505.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | Left Handed | ||
฿ 11,505.00 | TGY TURNING TOOLS | 1 Piece(s) | 40 Day(s) | Right Handed |
Loading...
Applicable Tip Shape | Others | Minimum Processing Diameter φA | 32 | Overall Length L1 | 200 |
---|---|---|---|---|---|
Shank Diameter φD | 25 | Tightening Screw | MCS520-2.5 | Usable Insert | TN□□1604□□ |
Connection Diameter Machine Side(mm) | 12 | Protruding Length (LPR)(mm) | 17 | Size L2(mm) | 40 |
Size B(mm) | 22.5 | Size H(mm) | 23 | Reference Corner rε(mm) | 0.8 |
Shroud Ring Spanner | P-2.5 | Locking Pin | MLP33L | Insert Clamp | MCL-5M (Former Model Number), MCPM-6 |
Spanner for Lock Pins | P-2F |
How can we improve?
How can we improve?