(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Inner Diameter / Profiling (from Minimum Machining Diameter φ32 mm)
Applicable Tip Shape | Others | Minimum Processing Diameter φA | 32 | Overall Length L1 | 200 |
---|---|---|---|---|---|
Shank Diameter φD | 25 | Tightening Screw | MCS620-3 | Usable Insert | DN□□1104□□ |
Connection Diameter Machine Side(mm) | 12 | Protruding Length (LPR)(mm) | 17 | Size L2(mm) | 40 |
Size B(mm) | 22.5 | Size H(mm) | 23 | Reference Corner rε(mm) | 0.8 |
Shroud Ring Spanner | P-3 | Locking Pin | MLP33L | Insert Clamp | MCL-6 (Former Number), MCPM-21 |
Spanner for Lock Pins | P-2F |
Please check the type/dimensions/specifications of the part S25R-MDUNR11 in the Model M Negative / Multi-Clamp Type MDUNR/L series.
Part Number |
---|
S25R-MDUNL11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|
฿ 11,505.00 | 1 Piece(s) | 19 Day(s) | Left Handed |
How can we improve?
How can we improve?