1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Model M Negative / Multi-Clamp Type MCLNR/L

Model M Negative / Multi-Clamp Type MCLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,505.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ32 mm)

 
Part Number
S25R-MCLNL12
S25R-MCLNR12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 11,505.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) Left Handed

฿ 11,505.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Minimum Processing Diameter φA 32 Application Minor Diameter
Clamp Shape Others Overall Length L1 200 Clearance angle
Shank Diameter φD 25 Protrusion length (L/D) 3 Lubrication Hole Y/N Included
Tightening Screw MCS620-3 Usable Insert CN□□1204□□ Link Model Steel Shank
Connection Diameter Machine Side(mm) 12 Protruding Length (LPR)(mm) 17 Size L2(mm) 40
Size B(mm) 22.5 Size H(mm) 23 Reference Corner rε(mm) 0.8
Shroud Ring Spanner P-3 Locking Pin MLP44 Insert Clamp MCPM-21
Spanner for Lock Pins P-2.5F