(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For outer diameter threading, screw-on type. This turning tool can also be used for the JXB type insert for back turning.
Part Number |
---|
JXT1R6000F-J740 |
JXT1R6000F-TH10 |
JXT2R6000F-J740 |
JXT2R6000F-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Grade Classification |
---|---|---|---|---|---|---|---|---|
฿ 1,273.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | J740 | Coating | ||
฿ 1,047.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | ||
฿ 1,273.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | J740 | Coating | ||
฿ 1,047.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide |
Loading...
Shape | Others | Application | Tapping | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Positive | Selfishly | Right Handed | Corner Radius (rε)(mm) | 0.03 |
φd(mm) | 8 | Thickness s(mm) | 3.97 | θ(°) | 60 |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?