1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Designated Insert for JSVGR/L

Designated Insert for JSVGR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 512.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw-on type without offset for grooving

 
Part Number
JVGL100F-TH10
JVGL150F-TH10
JVGR033F-J740
JVGR033F-TH10
JVGR050F-J740
JVGR050F-TH10
JVGR075F-J740
JVGR075F-TH10
JVGR095F-J740
JVGR095F-TH10
JVGR100F-J740
JVGR100F-TH10
JVGR125F-J740
JVGR125F-TH10
JVGR150F-J740
JVGR150F-TH10
JVGR200F-J740
JVGR200F-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Grade Classification W (±0.05) Processable Groove Depth
(mm)
G
(mm)

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide15.56

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide1.55.56

฿ 664.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.330.70.8

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.330.70.8

฿ 664.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.51.11.2

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.51.11.2

฿ 664.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.751.92

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.751.92

฿ 664.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating0.951.92

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.951.92

฿ 664.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating15.56

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide15.56

฿ 664.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight HandedJ740Coating1.2555.5

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide1.2555.5

฿ 664.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating1.55.56

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide1.55.56

฿ 664.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight HandedJ740Coating25.56

฿ 512.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide25.56

Loading...

  1. 1

Basic Information

Shape Others Application Grooving / Parting Available corners 2
Rake angle Positive Corner Radius (rε)(mm) 0.03 φd(mm) 7.94
Dimension T(mm) 3.18 No. of Units Ordered(Pcs) 10