1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Designated Insert for JS-TTL3 (JTTR3005F-J740)

TGY TURNING TOOLS

Designated Insert for JS-TTL3 (JTTR3005F-J740)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Threading, Screw-on Type

 
Part Number
JTTR3005F-J740
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Grade Classification Corner Radius (rε)
(mm)
θ
(°)
No. of Units Ordered
(Pcs)

฿ 829.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelJ740Coating0.056010

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Available corners 2
Rake angle Positive Selfishly Right Handed φd(mm) 9.525
Dimension T(mm) 3.18

Please check the type/dimensions/specifications of the part JTTR3005F-J740 in the Designated Insert for JS-TTL3 series.

Products with similar specification

Part Number
JTTR3005F-55-J740
JTTR3005F-NS9530
JTTR3005F-TH10
JTTR3010F-J740
JTTR3010F-NS9530
JTTR3010F-TH10
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Material Type Grade Classification Corner Radius (rε)
(mm)
θ
(°)
No. of Units Ordered
(Pcs)

฿ 829.00

10 Piece(s) 15 Day(s) Steel / Stainless SteelJ740Coating0.055510

฿ 638.00

10 Piece(s) 19 Day(s) SteelNS9530----

฿ 638.00

10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide0.056010

฿ 829.00

10 Piece(s) 15 Day(s) Steel / Stainless SteelJ740Coating0.16010

฿ 638.00

10 Piece(s) 19 Day(s) SteelNS9530----

฿ 638.00

10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide0.16010