(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-on type for grooving
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) | W (±0.05) | Processable Groove Depth (mm) | G (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.03 | 0.33 | 0.7 | 0.8 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | 0.33 | 0.7 | 0.8 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.03 | 0.5 | 1.1 | 1.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | 0.5 | 1.1 | 1.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.03 | 0.75 | 1.9 | 2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | 0.75 | 1.9 | 2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.03 | 0.95 | 1.9 | 2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | 0.95 | 1.9 | 2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.05 | 1 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.05 | 1 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.05 | 1.25 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.05 | 1.25 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.05 | 1.45 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.05 | 1.45 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.05 | 1.5 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.05 | 1.5 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.05 | 1.75 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.05 | 1.75 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.05 | 2 | 2.6 | 2.7 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.05 | 2 | 2.6 | 2.7 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.05 | 2.5 | 2.6 | 2.7 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.05 | 2.5 | 2.6 | 2.7 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | 0.33 | 0.7 | 0.8 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | 0.33 | 0.7 | 0.8 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | 0.43 | 1.1 | 1.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | 0.5 | 1.1 | 1.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | 0.5 | 1.1 | 1.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | 0.65 | 1.9 | 2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | 0.75 | 1.9 | 2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | 0.75 | 1.9 | 2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | 0.8 | 1.9 | 2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | 0.85 | 1.9 | 2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | 0.95 | 1.9 | 2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | 0.95 | 1.9 | 2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.05 | 1 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1.1 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1.2 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1.25 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.05 | 1.25 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1.3 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1.4 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1.45 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.05 | 1.45 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1.5 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.05 | 1.5 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1.75 | 2.1 | 2.2 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.05 | 1.75 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 1.8 | 2.1 | 2.2 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 2 | 2.6 | 2.7 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.05 | 2 | 2.6 | 2.7 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 2.25 | 2.6 | 2.7 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 2.5 | 2.6 | 2.7 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.05 | 2.5 | 2.6 | 2.7 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 2.75 | 2.6 | 2.7 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.05 | 3 | 2.6 | 2.7 |
Loading...
Shape | Others | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Positive | φd(mm) | 9.525 | Dimension T(mm) | 3.18 |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?