1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Designated Insert for JS08H-SEXPR (Part Number)

Designated Insert for JS08H-SEXPR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No Offset/Positive Screw-on Type for Inner Diameter Cutting

 
Part Number
EPGW040102-DIA-DX140
EPGW040104-DIA-DX140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)
DIA Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.22

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.41.9

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Available corners 2
work material Non-Ferrous Metal Breaker Use Finish Rake angle Positive
Selfishly No Preferred Hand Material Type DX140 Grade Classification Ultra High Pressure, Sintered Body
φd(mm) 3.97 φd1(mm) 2.3 Thickness s(mm) 1.59
No. of Units Ordered(Pcs) 10