(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For grooving/cutting off (inserts used: DGM/SGM/DGS/SGS/DGE/DTE)
Part Number |
---|
DGM4-030-4L-AH725 |
DGS4-030-4L-AH725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Selfishly | Outer Diameter/Inner Diameter | Groove Width | Material Type | Grade Classification | Corner Radius (rε) (mm) | rε (±0.05) (mm) | Size W | W (±0.02) | W (±0.05) | Maximum Groove Depth (mm) | L (mm) | L1 (mm) | h (mm) | Size A (mm) | K (mm) | Insert Sheet Size (Size) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 985.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 4 | AH725 | Coating | 0.3 | - | - | - | 4 | - | 20 | - | 5 | - | 4° | - | ||
฿ 985.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | - | 4 | AH725 | Coating | 0.3 | - | - | - | 4 | - | 20 | - | 5 | - | 4° | - |
Loading...
Shape | Others | Application | Grooving / Parting | No. of Units Ordered(Pcs) | 10 |
---|
How can we improve?
How can we improve?