1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Designated Insert for JCTER/L (Part Number)

TGY MILLING CUT INDEX INSERTS

Designated Insert for JCTER/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For grooving/cutting off (inserts used: DGM/SGM/DGS/SGS/DGE/DTE)

 
Part Number
DGS4-030-4R-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Selfishly Outer Diameter/Inner Diameter Groove Width Material Type Grade Classification Corner Radius (rε)
(mm)
rε (±0.05)
(mm)
Size W W (±0.02) W (±0.05) Maximum Groove Depth
(mm)
L
(mm)
L1
(mm)
h
(mm)
Size A
(mm)
K
(mm)
Insert Sheet Size
(Size)

฿ 985.00

TGY MILLING CUT INDEX INSERTS 10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-4AH725Coating0.3---4-20-5--

Loading...

  1. 1

Basic Information

Shape Others Application Grooving / Parting No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part DGS4-030-4R-AH725 in the Designated Insert for JCTER/L series.

Products with similar specification

Part Number
DGE130-000-GH130
DGE160-010-AH725
DGE160-010-GH130
DGS4-030-4R-GH130
DGS4-030-AH725
DGS4-030-GH130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAvailable corners work material Selfishly Outer Diameter/Inner Diameter Groove Width Material Type Grade Classification Corner Radius (rε)
(mm)
rε (±0.05)
(mm)
Size W W (±0.02) W (±0.05) Maximum Groove Depth
(mm)
L
(mm)
L1
(mm)
h
(mm)
Size A
(mm)
K
(mm)
Insert Sheet Size
(Size)

฿ 1,141.00

10 Piece(s) 19 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand-1.3GH130Coating-0-1.3-2202.55--2

฿ 1,141.00

10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand-1.6AH725Coating-0.1-1.6-2202.55--2

฿ 1,141.00

10 Piece(s) 19 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand-1.6GH130Coating-0.1-1.6-2202.55--2

฿ 985.00

10 Piece(s) 19 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed-4GH130Coating0.3---4-20-5--

฿ 985.00

10 Piece(s) 15 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand-4AH725Coating0.3---4-20-5---

฿ 985.00

10 Piece(s) 19 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand-4GH130Coating0.3---4-20-5---