(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For grooving/cutting off (inserts used: DGM/SGM/DGS/SGS/DGE/DTE)
Part Number |
---|
DGS2-020-6R-AH725 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Selfishly | Outer Diameter/Inner Diameter | Groove Width | Material Type | Grade Classification | Corner Radius (rε) (mm) | rε (±0.05) (mm) | Size W | W (±0.02) | W (±0.05) | Maximum Groove Depth (mm) | L (mm) | L1 (mm) | h (mm) | Size A (mm) | K (mm) | Insert Sheet Size (Size) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 890.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 2 | AH725 | Coating | 0.2 | - | - | - | 2 | - | 20 | - | 5 | - | 6° | 2 |
Loading...
Shape | Others | Application | Grooving / Parting | No. of Units Ordered(Pcs) | 10 |
---|
Please check the type/dimensions/specifications of the part DGS2-020-6R-AH725 in the Designated Insert for JCTER/L series.
Part Number |
---|
DGE130-000-GH130 |
DGE160-010-AH725 |
DGE160-010-GH130 |
DGS2-020-6R-GH130 |
DGS2-020-AH725 |
DGS2-020-GH130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Available corners | work material | Selfishly | Outer Diameter/Inner Diameter | Groove Width | Material Type | Grade Classification | Corner Radius (rε) (mm) | rε (±0.05) (mm) | Size W | W (±0.02) | W (±0.05) | Maximum Groove Depth (mm) | L (mm) | L1 (mm) | h (mm) | Size A (mm) | K (mm) | Insert Sheet Size (Size) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,141.00 | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | No Preferred Hand | - | 1.3 | GH130 | Coating | - | 0 | - | 1.3 | - | 2 | 20 | 2.5 | 5 | - | - | 2 | ||
฿ 1,141.00 | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | No Preferred Hand | - | 1.6 | AH725 | Coating | - | 0.1 | - | 1.6 | - | 2 | 20 | 2.5 | 5 | - | - | 2 | ||
฿ 1,141.00 | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | No Preferred Hand | - | 1.6 | GH130 | Coating | - | 0.1 | - | 1.6 | - | 2 | 20 | 2.5 | 5 | - | - | 2 | ||
฿ 890.00 | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | - | 2 | GH130 | Coating | 0.2 | - | - | - | 2 | - | 20 | - | 5 | - | 6° | 2 | ||
฿ 890.00 | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | No Preferred Hand | - | 2 | AH725 | Coating | 0.2 | - | - | - | 2 | - | 20 | - | 5 | - | - | 2 | ||
฿ 890.00 | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | No Preferred Hand | - | 2 | GH130 | Coating | 0.2 | - | - | - | 2 | - | 20 | - | 5 | - | - | 2 |
How can we improve?
How can we improve?