(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamp-on system without offset for cutting off
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Rake angle | Selfishly | Groove Width | Material Type | Grade Classification | Corner Radius (rε) (mm) | Size W | L (mm) | h (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | 2 | Non-Ferrous Metal | Positive | No Preferred Hand | 2 | KS05F | Carbide | 0.2 | 2 | 10 | 3.5 | 10 | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | 2 | Steel / Stainless Steel / Cast Iron | Positive | No Preferred Hand | 2 | GH730 | Coating | 0.2 | 2 | 10 | 3.5 | 10 | ||
฿ 545.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Non-Ferrous Metal | - | No Preferred Hand | - | KS05F | - | 0.2 | 3 | 10 | 3.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 3 | 10 | 3.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Left Handed | - | GH730 | - | 0.2 | 3 | 10 | 3.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 0.2 | 3 | 10 | 3.5 | - | ||
฿ 545.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Non-Ferrous Metal | - | No Preferred Hand | - | KS05F | - | 0.2 | 4 | 10 | 4.0 | - | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | Quote | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 4 | 10 | 4.0 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Left Handed | - | GH730 | - | 0.2 | 4 | 10 | 4.0 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 0.2 | 4 | 10 | 4.0 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 5 | 12 | 4.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Left Handed | - | GH730 | - | 0.2 | 5 | 12 | 4.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 0.2 | 5 | 12 | 4.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 3 | 10 | 3.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 4 | 10 | 4.0 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 5 | 12 | 4.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 3 | 10 | 3.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 4 | 10 | 4.0 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 5 | 12 | 4.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 1.5 | 3 | 10 | 3.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 2 | 4 | 10 | 4.0 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 2.5 | 5 | 12 | 4.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.4 | 3 | 10 | 3.5 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.4 | 4 | 10 | 4.0 | - | ||
฿ 387.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.4 | 5 | 12 | 4.5 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 2 | 20 | 4.7 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Left Handed | - | GH730 | - | 0.2 | 2 | 20 | 4.7 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 0.2 | 2 | 20 | 4.7 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 3 | 20 | 5.5 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Left Handed | - | GH730 | - | 0.2 | 3 | 20 | 5.5 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 0.2 | 3 | 20 | 5.5 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 4 | 25 | 5.7 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Left Handed | - | GH730 | - | 0.2 | 4 | 25 | 5.7 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 0.2 | 4 | 25 | 5.7 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.2 | 5 | 25 | 5.9 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Left Handed | - | GH730 | - | 0.2 | 5 | 25 | 5.9 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 0.2 | 5 | 25 | 5.9 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Others | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 1.5 | 3 | 20 | 5.5 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Others | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 2 | 4 | 25 | 5.7 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Others | - | Steel / Stainless Steel / Cast Iron | - | Right Handed | - | GH730 | - | 2.5 | 5 | 25 | 5.9 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.4 | 3 | 20 | 5.5 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 15 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.4 | 4 | 25 | 5.7 | - | ||
฿ 500.00 | TGY MILLING CUT INDEX INSERTS | 10 Piece(s) | 40 Day(s) | Grooving / Parting | - | Steel / Stainless Steel / Cast Iron | - | No Preferred Hand | - | GH730 | - | 0.4 | 5 | 25 | 5.9 | - |
Loading...
Shape | Others |
---|
How can we improve?
How can we improve?