(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For End Face Grooving Vertical Type S Groove Width 1.0-4.5 mm
Part Number |
---|
GX-2525LF |
GX-2525RF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Application Insert | Accessories Deposit |
---|---|---|---|---|---|---|---|---|
฿ 12,274.00 ฿ 11,292.08 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | Left Handed | XNR63□□ | SL-3L | ||
฿ 12,274.00 ฿ 11,292.08 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Right Handed | XNL63□□ | SL-3R |
Loading...
Use | End Face Grooving | Groove Width(mm) | 1.0~4.5 | Maximum Groove Depth(mm) | 1.5 to 6.0 |
---|---|---|---|---|---|
No. of Corners Used by Tip | 2 Corner | Size L1(mm) | 150 | Dimension f(mm) | 32 |
Size L2(mm) | 35 | Min Cutting Diameter φDm(mm) | 55 | Size h1(mm) | 25 |
Size B(mm) | 25 | Dimension f1(mm) | 15 | Size H(mm) | 25 |
Accessories Tightening Screw | RT-1 | Accessories Shroud Ring Set | CP81A ((2) metal holder CP81 (3) pusher BP-3 spring) | Accessories Deposit Tightening Screw | BHM4-8 |
Accessories Wrench | P-4 |
How can we improve?
How can we improve?