(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Outer Diameter and Chamfering Milling
Part Number |
---|
ESDNR1212 |
ESDNR1616H32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank height (mm) | Shank width (mm) | Size L1 (mm) | Size h1 (mm) | Dimension f (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING HOLDERS | 1 Piece(s) | Quote | 12 | 12 | 80 | 11.5 | 6 | ||
฿ 999,999,999.00 | TGY MILLING HOLDERS | 1 Piece(s) | Quote | 16 | 16 | 100 | 15.5 | 8 |
Loading...
Applicable Tip Shape | S (Square) | Application | Major Diameter / Chamfer | Clamp Shape | Others |
---|---|---|---|---|---|
Selfishly | Right Handed | Applicable Chip Clearance Angle | Negative | Reference Corner rε(mm) | 0.8 |
Usable Insert | SN□□0903□□ |
How can we improve?
How can we improve?