1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert for EBP

Insert for EBP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 316.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TAC Flush Ball End Mill, Insert DCMW for Peripheral Blade

 
Part Number
DCMW070204TN-AH120
DCMW070204TN-AH330
DCMW11T304TN-AH120
DCMW11T304TN-AH330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Thickness s
(mm)
Size A
(mm)

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH1202.386.35

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronAH3302.386.35

฿ 450.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH1203.979.525

฿ 450.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronAH3303.979.525

Loading...

  1. 1

Basic Information

Grade Classification Coating Corner Radius (rε)(mm) 0.4 Precision M
Honing Available No. of Units Ordered(Pcs) 10