1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Type C TAC Tool Bit for Outer Diameter, Clamp-on Type CTFPR/L

Type C TAC Tool Bit for Outer Diameter, Clamp-on Type CTFPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,535.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamp-on tool.
[Features]
·Approach angle: 91°.
·Insert used: Posi, equilateral triangle.
[Applications]
·For edge cutting.

 
Part Number
CTFPL1616H3
CTFPL2020K3
CTFPL2525M3
CTFPR1616H3
CTFPR2020K3
CTFPR2525M3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Size L1
(mm)
Size L2
(mm)
Size h1
(mm)
Dimension f
(mm)

฿ 5,535.00

TGY MILLING HOLDERS 1 Piece(s) 13 Day(s) Left Handed1616100231620

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote Left Handed2020125262025

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote Left Handed2525150262532

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote Right Handed1616100231620

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote Right Handed2020125262025

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote Right Handed2525150262532

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application End Surface Clamp Shape Clamp On
Applicable Chip Clearance Angle Positive Reference Corner rε(mm) 0.8 Usable Insert TP□□1603□□