1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Type C TAC Tool Bit for Outer Diameter, Clamp-on Type CSKNR/L

Type C TAC Tool Bit for Outer Diameter, Clamp-on Type CSKNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamp-on tool.
[Features]
·Approach angle: 75°.
·Insert used: Negative, square.
[Applications]
·For edge cutting.

 
Part Number
CSKNL2525
CSKNR2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote Left Handed

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Application End Surface Clamp Shape Clamp On
Applicable Chip Clearance Angle Negative Shank height(mm) 25 Shank width(mm) 25
Size L1(mm) 150 Size L2(mm) 25 Size h1(mm) 25
Dimension f(mm) 32 Reference Corner rε(mm) 0.8 Usable Insert SN□□1204□□