(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Outer Diameter and Chamfering Milling
Part Number |
---|
CSDNN2020 |
CSDNN2525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank height (mm) | Shank width (mm) | Size L1 (mm) | Size h1 (mm) | Dimension f (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING HOLDERS | 1 Piece(s) | Quote | 20 | 20 | 125 | 20 | 10 | ||
฿ 999,999,999.00 | TGY MILLING HOLDERS | 1 Piece(s) | Quote | 25 | 25 | 150 | 25 | 12.5 |
Loading...
Applicable Tip Shape | S (Square) | Application | Major Diameter / Chamfer | Clamp Shape | Clamp On |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Applicable Chip Clearance Angle | Negative | Size L2(mm) | 32 |
Reference Corner rε(mm) | 0.8 | Usable Insert | SN□□1204□□ |
How can we improve?
How can we improve?