1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Type C Positive / Clamp-on Type CSKPR/L (Part Number)

TGY MILLING HOLDERS

Type C Positive / Clamp-on Type CSKPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,743.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positive for Inner Diameter / Through Hole Cutting (from Minimum Machining Diameter φ20 mm)

 
Part Number
S25S-CSKPR12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size B
(mm)
Size H
(mm)
Wrench Clamp Set

฿ 9,856.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 32Right Handed25025SP□□1203□□ (without Hole)0174522.523P-3CSG-6

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Application Minor Diameter Clamp Shape Clamp On
Clearance angle 11° Protrusion length (L/D) 3 Lubrication Hole Y/N Included
Link Model Steel Shank Reference Corner rε(mm) 0.8

Please check the type/dimensions/specifications of the part S25S-CSKPR12 in the Type C Positive / Clamp-on Type CSKPR/L series.

Products with similar specification

Part Number
S16Q-CSKPR09
S20R-CSKPL09
S20R-CSKPR09
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Size B
(mm)
Size H
(mm)
Wrench Clamp Set

฿ 6,743.00

1 Piece(s) 19 Day(s) 20Right Handed18016SP□□0903□□ (without Hole)411301515P-2.5CSG-5S

฿ 8,611.00

1 Piece(s) 19 Day(s) 25Left Handed20020SP□□0903□□ (without Hole)2134018.518P-2.5CSG-5

฿ 8,611.00

1 Piece(s) 19 Day(s) 25Right Handed20020SP□□0903□□ (without Hole)2134018.518P-2.5CSG-5