1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT Series (for TAC Drill) Chamfering Ring

TGY CUTTING TOOLS

CAT Series (for TAC Drill) Chamfering Ring
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,086.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chamfering Ring for TDX Drills

Part Number
CAT200L22-08 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,086.00

฿ 11,643.37

TGY CUTTING TOOLS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Hole Diameter (Drilling Diameter) Dc(mm) 44 Tool Material Type Carbide Overall Length (L)(mm) 22
Oil-Hole Presence None Point Angle(Degree) 90 Shank Diameter (Ds)(mm) 19.15
Suitable Drill Diameter(mm) 19.5/20 Contact surface diameter machine side (DCSFMS)(mm) TDX195L039W25-2 / TDX200L040W25-2 Length chip flute (LCF)(mm) 22.9/24
Offset(mm) TDX195L059W25 / TDX200L060W25 Functional length (LF)(mm) 42.4/44 Length from guide pad to took end (L)(mm) TDX195L078W25-4 / TDX200L080W25-4
Cylinder length (X)(mm) 61.9/64 Driver code TDX195L098W25-5/TDX200L100W25-5 TDX Drill L / D = 5 Series TDX Drill Section Maximum Depth(mm) 81.4/84

Please check the type/dimensions/specifications of the part CAT200L22-08 in the CAT Series (for TAC Drill) Chamfering Ring series.