1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Corner, Model TGTS/TGTT Tool Bit TGTT (TGTTL2020K16)

TGY MILLING HOLDERS

3-Corner, Model TGTS/TGTT Tool Bit TGTT (TGTTL2020K16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving, Groove Width 0.33 to 4.5 mm

 
Part Number
TGTTL2020K16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Application Insert Accessories Shroud Ring Size h1
(mm)
Size B
(mm)
Dimension ℓ1
(mm)
Size H
(mm)

฿ 6,302.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 0.33~2.52.5Left Handed12527GBR32□□□CP90020202.820

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving No. of Corners Used by Tip 3 Corner Size L2(mm) 25
Accessories Tightening Screw MCS520-2.5 Accessories Spanner P-2.5

Please check the type/dimensions/specifications of the part TGTTL2020K16 in the 3-Corner, Model TGTS/TGTT Tool Bit TGTT series.

Products with similar specification

Part Number
TGTTL2020K22-1
TGTTL2020K22-2
TGTTL2020K22-3
TGTTL2525M16
TGTTL2525M22-1
TGTTL2525M22-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Application Insert Accessories Shroud Ring Size h1
(mm)
Size B
(mm)
Dimension ℓ1
(mm)
Size H
(mm)

฿ 6,302.00

1 Piece(s) 15 Day(s) 1.0~1.452Left Handed12527GBR43125~145 GBL43050RCP91020202.520

฿ 6,302.00

1 Piece(s) 40 Day(s) 1.5~2.33.5Left Handed12527GBR43150~230 GBR43075R~100RCP91020204.120

฿ 6,302.00

1 Piece(s) 15 Day(s) 2.5~4.55Left Handed12527GBR43250~450 GBR43125R~200RCP91020205.420

฿ 6,486.00

1 Piece(s) 15 Day(s) 0.33~2.52.5Left Handed15032GBR32□□□CP90025252.825

฿ 6,486.00

1 Piece(s) 15 Day(s) 1.25~1.452Left Handed15032GBR43125~145 GBR43050RCP91025252.525

฿ 6,486.00

1 Piece(s) 15 Day(s) 1.5~2.33.5Left Handed15032GBR43150~230 GBR43075R~100RCP91025254.125