(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Grooving, Groove Width 0.33 to 4.5 mm
Part Number |
---|
TGTSL2525M22-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Application Insert | Accessories Shroud Ring | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,009.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 2.5~4.5 | 5 | Left Handed | 150 | 30 | GBL43250~450 GBL43125R~200R | CP910 | 25 | 25 | 5.4 | 25 |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 3 Corner | Size L2(mm) | 25 |
---|---|---|---|---|---|
Accessories Tightening Screw | MCS520-2.5 | Accessories Spanner | P-2.5 |
Please check the type/dimensions/specifications of the part TGTSL2525M22-3 in the 3-Corner, Model TGTS/TGTT Tool Bit TGTS series.
Part Number |
---|
TGTSL2020K22-3 |
TGTSL2525M16 |
TGTSL2525M22-1 |
TGTSR2020K16 |
TGTSR2020K22-1 |
TGTSR2020K22-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Application Insert | Accessories Shroud Ring | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,827.00 | 1 Piece(s) | 15 Day(s) | 2.5~4.5 | 5 | Left Handed | 125 | 25 | GBL43250~450 GBL43125R~200R | CP910 | 20 | 20 | 5.4 | 20 | ||
฿ 6,009.00 | 1 Piece(s) | 15 Day(s) | 0.33~2.5 | 2.5 | Left Handed | 150 | 30 | GBL32□□□ | CP900 | 25 | 25 | 2.8 | 25 | ||
฿ 6,009.00 | 1 Piece(s) | 15 Day(s) | 1.25~1.45 | 2 | Left Handed | 150 | 30 | GBL43125~145 GBL43050R | CP910 | 25 | 25 | 2.5 | 25 | ||
฿ 5,827.00 | 1 Piece(s) | 40 Day(s) | 0.33~2.5 | 2.5 | Right Handed | 125 | 25 | GBR32□□□ | CP900 | 20 | 20 | 2.8 | 20 | ||
฿ 5,827.00 | 1 Piece(s) | 40 Day(s) | 1.0~1.45 | 2 | Right Handed | 125 | 25 | GBL43125~145 GBL43050R | CP910 | 20 | 20 | 2.5 | 20 | ||
฿ 5,827.00 | 1 Piece(s) | 40 Day(s) | 1.5~2.3 | 3.5 | Right Handed | 125 | 25 | GBL43150~230 GBL43075R~100R | CP910 | 20 | 20 | 4.1 | 20 |
How can we improve?
How can we improve?