1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Corner, Model SGT Tool Bit SGT (S25R-SGTL16)

TGY MILLING HOLDERS

3-Corner, Model SGT Tool Bit SGT (S25R-SGTL16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw-on type for Grooving Groove Width 0.33 to 4.5 mm

 
Part Number
S25R-SGTL16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Application Insert Min Cutting Diameter φDm
(mm)
Size h1
(mm)
Dimension φDs
(mm)
Size A
(mm)
Accessories Tightening Screw Accessories Spanner

฿ 10,515.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 0.33~2.52Left Handed20017.5GBL32□□□φ3523252.5CSTB-4ST-15F

Loading...

  1. 1

Basic Information

Use Inner Diameter Grooving No. of Corners Used by Tip 3 Corner Size L2(mm) 30