(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-on type for Grooving Groove Width 0.33 to 4.5 mm
Part Number |
---|
S25R-SGTL16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Size h1 (mm) | Dimension φDs (mm) | Size A (mm) | Accessories Tightening Screw | Accessories Spanner |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,515.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 0.33~2.5 | 2 | Left Handed | 200 | 17.5 | GBL32□□□ | φ35 | 23 | 25 | 2.5 | CSTB-4S | T-15F |
Loading...
Use | Inner Diameter Grooving | No. of Corners Used by Tip | 3 Corner | Size L2(mm) | 30 |
---|
How can we improve?
How can we improve?