(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Grooving Groove Width 3.0-5.0 mm Vertical Type S
Part Number |
---|
CGWSL2525-FLL3GP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Dimension f (mm) | Kit Shank | Application Insert | Size h1 (mm) | Size B (mm) | Size H (mm) | Kit Blade Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,185.00 | TGY MILLING HOLDERS | 1 Piece(s) | 10 Day(s) | 3 | 10 | Left Handed | 32 | CGWSL2525 | FLEX30L | 25 | 25 | 25 | FLL3GP |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 2 Corner | Size L1(mm) | 152 |
---|---|---|---|---|---|
Blade Locking Screw | CSHB-6 | Accessories Tightening Screw | CHHM5-18 | Accessories Spanner | P-4 |
Please check the type/dimensions/specifications of the part CGWSL2525-FLL3GP in the My-T FLEX Series for Outer Diameter Grooving CGWS-FL series.
Part Number |
---|
CGWSL2020-FLL3GP |
CGWSL2020-FLL4GP |
CGWSL2020-FLL5GP |
CGWSL2525-FLL4GP |
CGWSL2525-FLL5GP |
CGWSR2020-FLR3GP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Dimension f (mm) | Kit Shank | Application Insert | Size h1 (mm) | Size B (mm) | Size H (mm) | Kit Blade Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,893.00 | 1 Piece(s) | 10 Day(s) | 3 | 10 | Left Handed | 27 | CGWSL2020 | FLEX30L | 20 | 20 | 20 | FLL3GP | ||
฿ 9,893.00 | 1 Piece(s) | 10 Day(s) | 4 | 12 | Left Handed | 27 | CGWSL2020 | FLEX40L | 20 | 20 | 20 | FLL4GP | ||
฿ 9,893.00 | 1 Piece(s) | 10 Day(s) | 5 | 14 | Left Handed | 27 | CGWSL2020 | FLEX50L | 20 | 20 | 20 | FLL5GP | ||
฿ 10,185.00 | 1 Piece(s) | 10 Day(s) | 4 | 12 | Left Handed | 32 | CGWSL2525 | FLEX40L | 25 | 25 | 25 | FLL4GP | ||
฿ 10,185.00 | 1 Piece(s) | 10 Day(s) | 5 | 14 | Left Handed | 32 | CGWSL2525 | FLEX50L | 25 | 25 | 25 | FLL5GP | ||
฿ 9,893.00 | 1 Piece(s) | 10 Day(s) | 3 | 10 | Right Handed | 27 | CGWSR2020 | FLEX30R | 20 | 20 | 20 | FLR3GP |
How can we improve?
How can we improve?