(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Longnose Combination Pliers: RP150, RP150S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of RP150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    150
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main body: option
    Main Body
  • Weight(g)
    120
  • Supplementary explanation
    Highly accurate and easy to use radio pliers
Part Number
RP150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 872.42

LOB HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    150
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main body: option
    Main Body
  • Weight(g)
    120
  • Supplementary explanation
    Highly accurate and easy to use radio pliers

Product Description

[Features]
· Ideal for assembling, repairing and disassembling precision equipment, etc.
· The tip is durable and the blade also has excellent cutting functionality.
· RP150S is pleasant and not tiring to use for continuous work, with easy opening and closing through the use of a spring.
[Application]
· Ideal for cutting, twisting, bending, and pulling wire rods.
· Ideal for bending thin steel plate, etc.

Specifications of RP150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    150
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main body: option
    Main Body
  • Weight(g)
    120
  • Supplementary explanation
    Highly accurate and easy to use radio pliers
Part Number
RP150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 872.42

LOB HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1