(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
WP200H |
WP250H |
WP300H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 747.00 |
LOB HANDTOOL | 1 Piece(s) | 31 Day(s) | 33 | 5 | 200 | 200 | ||
฿ 979.00 |
HANDTOOL | 1 Piece(s) | 1 Day(s) | 43 | 5 | 250 | 380 | ||
฿ 1,910.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 58 | 6 | 300 | 600 |
[Features]
· Lightweight, compact, and fitting your hands.
· Very convenient in a narrow place, easy to operate, heavy-duty type, and excellent in durability.
· Heavy-duty type for professionals of thin joints.
· The opening width can be adjusted to 5 levels for WP200H/WP250H and 6 levels for WP300H.
[Application]
· Ideal for piping work such as pipes, and work around water such as water taps.
· Ideal for tightening and removing bolts and nuts.
· Ideal for twisting, bending, and pulling wire rods.
Part Number |
---|
WP200H |
WP250H |
WP300H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 747.00 |
LOB HANDTOOL | 1 Piece(s) | 31 Day(s) | 33 | 5 | 200 | 200 | ||
฿ 979.00 |
HANDTOOL | 1 Piece(s) | 1 Day(s) | 43 | 5 | 250 | 380 | ||
฿ 1,910.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 58 | 6 | 300 | 600 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?