1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GS MILL Ball 2GSR

NCH END MILL

GS MILL Ball 2GSR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,158.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports a wide range of materials from raw materials to hardened materials. Suitable for processing of curved surfaces.

Part Number
2GSR5R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,158.71

NCH END MILL 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

R Size(mm) 5 Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium
Blade length (ℓ)(mm) 15 Number of flutes(sheet) 2 Coating TiAlN
Overall Length (L)(mm) 100 Shank diameter (d)(mm) 10 R Precision(μm) -0.01~+0.01
Machining Application Curved surface / Side / Engraving / R Groove

Please check the type/dimensions/specifications of the part 2GSR5R in the GS MILL Ball 2GSR series.