(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hybrid Monkey Wrench X Grip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 949.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
UM24XD
UM30XD
UM36XD
UM49XD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mouth Opening Width
(mm)
Overall Length
(mm)
Mass
(g)
Bolt/Nut Maximum Dimensions
(mm)

฿ 949.28

LOB HANDTOOL 1 Piece(s) 1 Day(s) 6~24 150 90 M16

฿ 1,048.86

LOB HANDTOOL 1 Piece(s) 1 Day(s) 8~30 200 170 M20

฿ 1,285.66

LOB HANDTOOL 1 Piece(s) 1 Day(s) 8~36 250 300 M24

฿ 2,125.61

LOB HANDTOOL 1 Piece(s) 3 Day(s) 12~49 300 530 M30, Various Fittings/Unions/Cap Nuts, etc., with Width Across Flats of 49 mm or less

Basic Specifications

  • Features 1
    Thin and lightweight monkey-wrench with new design three-sided jaws (with grip)

Product Description

An adjustable wrenches that can be used to tighten and remove the bolts and nuts by adjusting the opening and closing of the mouth according to the sizes of the bolts and nuts.
[Features]
· Including X-DRIVE, G-LESS (no wobble) mechanism.
· Including a grip which is easy to grasp, and is hard to slip.
· With convenient scale.
· Compact lower jaws.
[Application]
· Ideal for loosening and tightening bolts and nuts.

Part Number
UM24XD
UM30XD
UM36XD
UM49XD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mouth Opening Width
(mm)
Overall Length
(mm)
Mass
(g)
Bolt/Nut Maximum Dimensions
(mm)

฿ 949.28

LOB HANDTOOL 1 Piece(s) 1 Day(s) 6~24 150 90 M16

฿ 1,048.86

LOB HANDTOOL 1 Piece(s) 1 Day(s) 8~30 200 170 M20

฿ 1,285.66

LOB HANDTOOL 1 Piece(s) 1 Day(s) 8~36 250 300 M24

฿ 2,125.61

LOB HANDTOOL 1 Piece(s) 3 Day(s) 12~49 300 530 M30, Various Fittings/Unions/Cap Nuts, etc., with Width Across Flats of 49 mm or less

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With X-DRIVE, the edge of the bolt/nut is difficult to become stripped, and stable tightening and loosening is possible.
●With a convenient scale.
●By placing a ball in the lower jaw, G-LESS(backlash reduction) prevents vertical backlash. The crevice bec

Specification

●SPQ(piece):6