1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TW-N Series (TW323N)

SHZ BALANCES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A new model for more advanced standards, with high performance yet user-friendly operation.
· "UniBloc®" is a strong, high-performance integrated weight sensor made from aluminum.
· Equipped with the integrated aluminum mass sensor UniBloc, developed as a global leader. Outstanding performance yet little degradation, and above all a rugged structure that holds up against impact. Just 1/70 of the number of parts compared to typical sensor blocks. Does not use screws or springs. With this uniform structure, the "responsiveness" and "temperature characteristics" are markedly improved, and the "obstacle resistance" has been increased because it has been made simple and compact. Equipped with UniBloc, mass measurement with high reliability is provided even when used for a long time.
· Has built-in calibration weights for the motor drive. Sensing and calibration can be performed when necessary with one key operation.

Part Number
TW323N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)

฿ 999,999,999.00

SHZ BALANCES 1 Piece(s) Quote 320

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Minimum Display(g) 0.001
Weighing Pan Shape Round Plate Battery Support None Computer Output Connection Yes (In case there is an optional purchase in addition to the cable)
Weighing Pan Dimensions (φ)(mm) 110 Printer output connection Yes (In addition to the cable or the like , may be option sold separately is required) Dust-proof / Waterproof Function None
Built-in weight Available Win direct connection function Yes (Requires a Separate Cable) Backlight None
PSC perfect automatic calibration None Timer CAL None One-button calibration Available
Clock function None ISO Print Yes (Date and Time Are Not Output) Interval Timer Function None
Measurement of specific gravity (Optional service required) Not Applicable Counting number and unit conversion Available Analog bar display None
Quantity(Stand) 1 Power Supply AC Adapter (Standard Accessory) Optional parts to connect to printer No Option Required