1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Height Gauge VH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,649.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital height gauge that can simply measure whether the measurement value is within the specified tolerance range.
[Features]
· Base reference surface has a steel-plated finish that provides outstanding wear resistance.
· The digital display is easy to see.
· Zero setting is possible at an arbitrary position.
· Features Hold and Tolerance Setting functions.
· The scriber tip has a carbide tip.
· Dial indicators can be mounted by using a holder arm and scriber clamp.
[Applications]
· It can be used for measuring molds and jigs, scribing on workpieces, and measuring heights.

What is height gauge

It's a indispensable measuring device to jobs with processing machine
parts, molding, secant work and jig, a standardize base is needed to any
measuring or secant work.

•Parts of hight gauge

 

Structure

Main scale with graduation, base of main scale, scriber with vernier graduation set,
and the device provides correct reading of digital value.
Standard height gaugeDigital height gauge
     

Types

Standard height gauge with vernier graduation and digital height gauge.
Generally has size from 150mm to 1000mm.
 

Specification


According to the size of body, the smallest reading valueincludes 0.01mm,
0.02mm to 0.05mm.
Place lever type dial gauge (dialindicator) onto attached dial indicator
holder, parallelism, flatness, and straightness can be measured.
 

Methods of using Height gauge


Standard hight gauge


Let scriber touch against the measuring object, read the main scale unit value 1mm,
then read the value on vernier graduation unit value 0.02mm or 0.05mm, to get
the measured value.
*For easier reading of vernier value, magnifier type is also available.
If scriber is carbide tipped, it can also be used on marking.

Digital height gauge


Measuring value will show up digitally when scriber is touched against the measuring object.
 
01 Absolute measurement
When measuring, let scriber touch the flat surface
plate (standard surface) tightly and set measuring
value to zero. Let scriber touch against the measuring
object for measurement.
02 Contrast measurement
Let scriber touch against the object treat as a standard
object, then set measuring value to zero.
To measure the comparison measuring object.
The difference between standard object and
comparison measuring object will show digitally.
LCD display
Part Number
VH-30DSALE
VH-60D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(kg)

฿ 18,649.48

฿ 14,764.79

MICROMETER 1 Piece(s) 10 Day(s) 0–300±0.044551103280457523654652.6

฿ 34,051.24

NGS MICROMETER 1 Piece(s) 45 Day(s) 0–600±0.068101615295501023110.5761205

Loading...

  1. 1
 

Basic Information

Product Model Height Gauge Display Method Digital Minimum Reading 0.01
With / Without measurement data output terminal NA Top and Bottom volume of slider(mm) 8