(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long-life standard outside micrometer, with carbide tipped measurement surface that is resistant to wear.
[Features]
· High performance, high cost performance model.
· Measurement surface has a carbide tip that does not cause wear.
· Equipped with constant pressure device.
· The frame has a painted finish.
· Includes 1 of each reference rod. (Excluding MC105-25)
[Applications]
· Can be used for measurement of external dimensions.
![]() | ![]() |
• Standard micro meter For outside measurement. | • U shape steel plate micro meter For measuring steel plate thickness. |
![]() | ![]() |
• Spline micro meter To conveniently measure groove of spline shaft. | • Disk micro meter Disk shape gauge head is perfect for measuring root tangent length of gears. |
![]() | ![]() |
• Blade micro meter Measuring surface is blade type, perfect for measuring groove diameter of shaft,etc. | • Spherical face micro meter Anvil side of gauge head is spherical shape, perfect for measuring wall thickness of pipe. |
![]() | • Point micro meter Perfect for measuring the thickness of frill's web, etc. |
• Examples of reading graduation | |
![]() | *Usaually, the left picture's reading value up to 0.01mm, lower picture's reading value measure with eyes up to 0.001 (1μm). |
![]() | |
Reading value for sleeve is 7.0mm, reading value for thimble is 0.37mm and measured value is 7.37mm. |
![]() | 01 Cleaning measuring surface To keep the measuring surface of anvil and spindle clean, gently clip a clean paper between the two measuring surfaces, then let loose of the spindle to remove the paper. *Dust is easily attracted to certain types of paper, do not force the paper out. | |
![]() | 02 Turning ratchet To adjust measuring pressure is very important. Idling turn the ratchet stopper 1~3 times. | |
![]() | 03 Correcting clamp In the picture, graduation of 0 has about 5μm deviation and it needs to be corrected. Clamp is used to set spindle into correct location. | |
![]() | ||
![]() | 04 Put in key-spanner The sleeve on the back of the clamp has a hole. Put key-spanner into the hole and adjust to 0. If spanner is not correctly put in, it will loosen the spanner and break graduation, please be careful. | |
![]() | 05 0 position This is on the accurate 0 positions. When reading graduation, eyes should look directly at graduation. 2~3μm error will occur if it's not read directly. | |
![]() | 06 Confirm accuracy (Use micro meter stand) *Due to turn by screw , error will occur on screw's pitch, needs to make sure it's on 0 position. Hold micro meter with micro meter stand. | |
![]() | 07 Confirm accuracy (Clip block gauge on) To click block gauge on, make sure dimension and block gauge and graduation on micro meter is the same. | |
![]() |
Part Number |
---|
MC106-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Measuring Range (mm) | A (mm) | B (mm) | Stem Shape | Mass (g) | Tip shape | Spindle (mm) | Stem (mm) | Nut Diameter (mm) | Thimble Diameter (mm) | Maximum Permissible Error (µm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,698.56 | NGS MICROMETER | 1 Piece(s) | 45 Day(s) | 101 ~ 200 | 175~200 | 209 | 117 | Stem w/ Nut | 740 | Spherical (SR4) | φ 5 x 17 | φ9.5×9.5 | 14×4 | 13 | 7 |
Loading...
Type | Standard Micrometer | Display Method | Analog | Waterproof Function | Not Included |
---|---|---|---|---|---|
With / Without Measurement Data Output Terminal | Not Included | C(mm) | 6.5 | D(mm) | 18 |
Constant Pressure Device | Available | Minimum Reading(mm) | 0.01 |
Please check the type/dimensions/specifications of the part MC106-200 in the Standard Outer Micrometer MC105/106 series.
Part Number |
---|
MC105-25 |
MC105-50 |
MC105-75 |
MC106-225 |
MC106-250 |
MC106-275 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Measuring Range (mm) | A (mm) | B (mm) | Stem Shape | Mass (g) | Tip shape | Spindle (mm) | Stem (mm) | Nut Diameter (mm) | Thimble Diameter (mm) | Maximum Permissible Error (µm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,877.43 | 1 Piece(s) | 12 Day(s) | 16 ~ 25 | 0–25 | 31 | 29 | - | 150 | - | - | - | - | - | 4 | ||
฿ 2,857.12 | 1 Piece(s) | 45 Day(s) | 26 ~ 50 | 25–50 | 56 | 37 | Straight Stem | 200 | Plane | φ3.5×8.5 | φ6×6 | - | 9.4 | 4 | ||
฿ 3,112.54 | 1 Piece(s) | 45 Day(s) | 51 ~ 100 | 50~75 | 81 | 50 | Straight Stem | 230 | Spherical (SR3) | φ3.5×8.5 | φ6×6 | - | 9.4 | 5 | ||
฿ 6,220.01 | 1 Piece(s) | 45 Day(s) | 201 ~ 500 | 200~225 | 234 | 130 | Straight Stem / with Clamp | 870 | Plane | φ 5 x 17 | φ9.5×9.5 | - | 13 | 8 | ||
฿ 6,600.87 | 1 Piece(s) | 45 Day(s) | 201 ~ 500 | 225~250 | 260 | 142 | Straight Stem | 900 | Plane | φ6.5×28 | φ11×16.5 | - | 18 | 8 | ||
฿ 7,098.93 | 1 Piece(s) | 45 Day(s) | 201 ~ 500 | 250~275 | 285 | 155 | Straight Stem | 970 | Plane | φ6.5×28.5 | φ12×17.5 | - | 18 | 9 |
How can we improve?
How can we improve?