(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Pop-up sheet can be torn for use in accordance with work content.
· Compared to sandpaper, it does not clog up.
· This will not tear like steel wool, so it allows a uniform finish to be maintained for a long time.
· It has flexibility and adapts well to curved surfaces.
· Nylon fiber to allow combined use of water and oil.
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish | Abrasive material | Aluminum oxide |
---|---|---|---|---|---|
Particle Size(#) | 320 | Width(mm) | 200 | Length(mm) | 6000 |
Color | Red | Grade | VF (Very fine) | Number Contained In A Packet(Sheets) | 1 |
Finish equivalent count | Equivalent to #320 | Application | Scratch gradation, cleaning of rust and deposits |
Please check the type/dimensions/specifications of the part 7557M-SOFTAVF in the ScotchBriteTM Multi-Soft VF series.
How can we improve?
How can we improve?