1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ScotchBrite TM Super Persistent, Coarse

FINISHING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 348.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There is no fraying or splitting, always delivering stable polishing power. Does not clog up like sandpaper. It can also be used with water, oil, and detergent.

 
Part Number
S-GANKOARAME
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 348.23

FINISHING TOOLS 10 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Aluminum oxide
Particle Size(#) 60~80 Width(mm) 100 Length(mm) 150
Color Dark Brown Grade Particularly Rough (Roughness) Number Contained In A Packet(Sheets) 10
Finish equivalent count Equivalent to #60 to #80 Application Removes Stubborn Rust Stains, Old Coats of Paint, and Dirt On Concrete Surfaces

Please check the type/dimensions/specifications of the part S-GANKOARAME in the ScotchBrite TM Super Persistent, Coarse series.