1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ScotchBrite TM CNS Cut Foil

FINISHING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,138.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for removing stubborn dirt and oxide film from flat surfaces.
· Exhibits the appropriate polishing force while not over-grinding like a grindstone.

 
Part Number
CNS-CUP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,138.77

FINISHING TOOLS 5 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16(15) Thickness(mm) 13 Particle Size(#) 120
Abrasive grain Silicon carbide abrasive grain Number Contained In A Packet(Sheets) 5 Color Black
Grade XCS (extra coarse) Finish equivalent count(#) 120 Max. Rotational Speed(rpm) 12000

Please check the type/dimensions/specifications of the part CNS-CUP in the ScotchBrite TM CNS Cut Foil series.