(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cubitron ceramic abrasive grain boasts excellent impact and abrasion resistance, resulting in a long lifespan and high cutting capabilities.
[Features]
· 3M Cubitron ceramic abrasive grain boasts excellent impact and abrasion resistance, resulting in a long lifespan and high cutting capabilities.
· Coated with free-cutting agent that reduces the generation of abrasion heat.
· Strong polyester base material is used.
Part Number |
---|
977F-120-20-520FL |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | Length (mm) | Particle Size (#) | Abrasive material | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,728.90 ฿ 869.81 | FINISHING TOOLS | 1 Pack(s) | 20 Pieces Per Package | Same day | 20 | 520 | 120 | Alundum (Alumina) (AA or A) | 20 |
Loading...
Tool Used | Desktop Device (Resinder, etc.) | Base Materials | Cloth | With/without joints | Available |
---|---|---|---|---|---|
Application | For cutting or polishing hard-to-cut material such as stainless steel, nickel steel, titanium, etc. |
Please check the type/dimensions/specifications of the part 977F-120-20-520FL in the 3MTMResin Bond Cloth Belt 977F series.
Part Number |
---|
977F-40YF-10-330FL |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | Length (mm) | Particle Size (#) | Abrasive material | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,107.64 | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 330 | 40 | Ceramic (SG or A) | 50 |
How can we improve?
How can we improve?