1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ScotchBrite TM Industrial-Use Pad 8447【20 Pieces Per Package】

FINISHING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,847.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The thick, tough fiber is highly durable.
· Suitable for removing persistent dirt, adhered matter, and rust off cast and forged items.
· Especially effective for washing in hot water.

Part Number
8447S/B-BOX
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,847.12

FINISHING TOOLS 1 Pack(s)

20 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Aluminum oxide
Particle Size(#) 280 Width(mm) 150 Length(mm) 230
Color Reddish Brown Grade F (fine) Number Contained In A Packet(Sheets) 20
Finish equivalent count Equivalent to #280 Application Removal of attached matter (rust and dirt removal)

Please check the type/dimensions/specifications of the part 8447S/B-BOX in the ScotchBrite TM Industrial-Use Pad 8447 series.