1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMRadial Bristle Disc

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Removes microscopic burrs only on metal, and over-grinding does not occur.
· Fits easily to curved surface or bumpy parts of complex surface, for flexible and comfortable use.
· High polishing force enables burr removal work that could not be performed with a wire brush or nylon brush with abrasive particles.
· With abrasive grain, eliminating the need for other compounds for a clean working environment.
· The abrasive grain action enables fast work that greatly decreases work time.
· It is safe since, unlike with wire brushes, flying objects will not pose cut injury risks.
· As it does not emit metal powder like a wire brush, it does not leave anything on the metal surface that will lead to rust.
· Minimal clogging, enabling the same polishing performance from start to finish

 
Part Number
BRDISC-1M-3-4
BRDISC-6M-3-4
BRDISC-80-2-3-8
BRDISC-80-3-3-8
BRDISC-120-2-3-8
BRDISC-120-3-3-8
BRDISC-120-9-16
BRDISC-220-3-3-8
BRDISC-220-3-4
BRDISC-220-9-16
BRDISC-400-2-3-8
BRDISC-400-3-4
BRDISC-400-9-16
BRDISC-POL1-9-16
BRDISC-POL2-9-16
BRDISC-PUM-2-3-8
BRDISC-PUM-3-3-8
BRDISC-PUM-3-4
BRDISC-PUM-9-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Abrasive material Grade Finish equivalent count Button color Size (Outer Diameter x Inner Diameter) Number Contained In A Packet Max. Rotational Speed
(rpm)

฿ 108.33

FINISHING TOOLS 48 Piece(s) 1 Day(s) 19.1Aluminum Oxide (A)1 μm8000Lime3/4 inch x 1/16 inch (19.1 mm x 1.6 mm)48 sheets35000

฿ 108.33

FINISHING TOOLS 48 Piece(s) 1 Day(s) 19.1Aluminum Oxide (A)6 μm3000Beige3/4 inch x 1/16 inch (19.1 mm x 1.6 mm)48 sheets35000

฿ 222.00

S3M FINISHING TOOLS 40 Piece(s) 1 Day(s) 50.8Cubitron Abrasive Grain + Aluminum Oxide (A)8080Yellow2 inches x 3/8 inches (50.8 mm x 9.5 mm)40 sheets30000

฿ 370.00

S3M FINISHING TOOLS 40 Piece(s) 1 Day(s) 76.2Cubitron Abrasive Grain + Aluminum Oxide (A)8080Yellow3 inch x 3/8 inch (76.2 mm x 9.5 mm)40 sheets20000

฿ 306.00

S3M FINISHING TOOLS 40 Piece(s) 1 Day(s) 50.8Cubitron Abrasive Grain + Aluminum Oxide (A)120120White2 inches x 3/8 inches (50.8 mm x 9.5 mm)40 sheets30000

฿ 308.00

S3M FINISHING TOOLS 40 Piece(s) 1 Day(s) 76.2Cubitron Abrasive Grain + Aluminum Oxide (A)120120White3 inch x 3/8 inch (76.2 mm x 9.5 mm)40 sheets20000

฿ 110.00

FINISHING TOOLS 48 Piece(s) 1 Day(s) 14.3Cubitron Abrasive Grain + Aluminum Oxide (A)120120White9/16 inch x 1/16 inch (14.3 mm x 1.6 mm)48 sheets35000

฿ 363.00

S3M FINISHING TOOLS 40 Piece(s) 1 Day(s) 76.2Aluminum Oxide (A)220220Reddish Brown3 inch x 3/8 inch (76.2 mm x 9.5 mm)40 sheets20000

฿ 108.33

FINISHING TOOLS 48 Piece(s) 1 Day(s) 19.1Aluminum Oxide (A)220220Reddish Brown3/4 inch x 1/16 inch (19.1 mm x 1.6 mm)48 sheets35000

฿ 108.33

FINISHING TOOLS 48 Piece(s) 1 Day(s) 14.3Aluminum Oxide (A)220220Reddish Brown9/16 inch x 1/16 inch (14.3 mm x 1.6 mm)48 sheets35000

฿ 215.00

S3M FINISHING TOOLS 40 Piece(s) 1 Day(s) 50.8Aluminum Oxide (A)400400Blue2 inches x 3/8 inches (50.8 mm x 9.5 mm)40 sheets30000

฿ 108.33

FINISHING TOOLS 48 Piece(s) Same day 19.1Aluminum Oxide (A)400400Blue3/4 inch x 1/16 inch (19.1 mm x 1.6 mm)48 sheets35000

฿ 108.33

FINISHING TOOLS 48 Piece(s) 1 Day(s) 14.3Aluminum Oxide (A)400400Blue9/16 inch x 1/16 inch (14.3 mm x 1.6 mm)48 sheets35000

฿ 108.33

FINISHING TOOLS 48 Piece(s) 1 Day(s) 14.3Aluminum Oxide (A)Polish I8000Lime9/16 inch x 1/16 inch (14.3 mm x 1.6 mm)48 sheets35000

฿ 108.33

FINISHING TOOLS 48 Piece(s) 1 Day(s) 14.3Aluminum Oxide (A)Polish II3000Beige9/16 inch x 1/16 inch (14.3 mm x 1.6 mm)48 sheets35000

฿ 215.00

S3M FINISHING TOOLS 40 Piece(s) 1 Day(s) 50.8Pumice GrindPumice Grind-Pink2 inches x 3/8 inches (50.8 mm x 9.5 mm)40 sheets30000

฿ 302.00

S3M FINISHING TOOLS 40 Piece(s) 1 Day(s) 76.2Pumice GrindPumice Grind-Pink3 inch x 3/8 inch (76.2 mm x 9.5 mm)40 sheets20000

฿ 108.33

FINISHING TOOLS 48 Piece(s) Same day 19.1Pumice GrindPumice Grind-Pink3/4 inch x 1/16 inch (19.1 mm x 1.6 mm)48 sheets35000

฿ 108.33

FINISHING TOOLS 48 Piece(s) 1 Day(s) 14.3Pumice GrindPumice Grind-Pink9/16 inch x 1/16 inch (14.3 mm x 1.6 mm)48 sheets35000

Loading...

  1. 1

Basic Information

Product Type Wheel Brush