1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMFlexible Diamond Hand Rasp S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,876.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product with a flexible diamond sheet already attached to polypropylene foam with good workability.
· Light enough to float on water, with a moderate softness, it is suited not only for chamfering and leveling, but also for finishing curved surfaces.
· Metal electrodeposition: Easily and quickly polishes materials that are difficult to process with other abrasive materials. The open pattern structure prevents clogging and ensures a stable finish. Almost no cut shavings appear from the abrasive material itself.
· Resin bond: The well balanced resin bond system makes this product suitable for final finishing or glazing of hard-to-cut materials.
· Use this product with wet type as much as possible

 
Part Number
6200JSM18-10
6200JSM18-20
6200JSM18-40
6200JSM18-74
6200JSM21-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 2,876.67

FINISHING TOOLS 1 Piece(s) 12 Day(s) 1000

฿ 2,876.67

FINISHING TOOLS 1 Piece(s) 1 Day(s) 800

฿ 2,876.67

FINISHING TOOLS 1 Piece(s) Same day 400

฿ 2,876.67

FINISHING TOOLS 1 Piece(s) 1 Day(s) 200

฿ 3,663.34

FINISHING TOOLS 1 Piece(s) 1 Day(s) 60

Loading...

  1. 1

Basic Information

Sheet Type Polyurethane (Sponge) Usage Hand polish Abrasive material Diamond
Width(mm) 55 Length(mm) 90 Number Contained In A Packet(Sheets) 1
Application Chamfering and surface finishing of stone, glass, ceramics