1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMRadial Bristle Brush

3M<SUP>TM</SUP>Radial Bristle Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A set of eight 152.4 mm brushes, already furnished with flange #27628 and telescoping adapter #30000.

Part Number
BRBRSH-TC-1M
BRBRSH-TC-6M
BRBRSH-TC-80
BRBRSH-TC-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbrasive material Grade Finish equivalent count Button color

฿ 999,999,999.00

S3M FINISHING TOOLS 1 Piece(s) Quote Aluminum Oxide (A)1 μm8000Lime

฿ 999,999,999.00

S3M FINISHING TOOLS 5 Piece(s) Quote Aluminum Oxide (A)6 μm3000Beige

฿ 999,999,999.00

S3M FINISHING TOOLS 1 Piece(s) Quote Cubitron Abrasive Grain + Aluminum Oxide (A)8080Yellow

฿ 999,999,999.00

S3M FINISHING TOOLS 1 Piece(s) Quote Cubitron Abrasive Grain + Aluminum Oxide (A)120120White

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Outer Diameter(mm) 152.4 Size (Outer Diameter x Inner Diameter) 6 inches (152.4 mm) *With flange #27628 *With telescoping adapter #30000
Number Contained In A Packet 1 pc. Max. Rotational Speed(rpm) 6000 Applicable Tool Bench grinder