1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ScotchBrite TM EXL Unifoil

S3M FINISHING TOOLS

ScotchBrite <SUP>TM</SUP> EXL Unifoil
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 358.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A CNS product with very strong polishing power and a long life. Can also be used for punching work, making it suitable for handheld automatic specialized machines.

[Features]
· Increased grade types of EXL Uni Wheel boast excellent durability and polishing ability. The product is fit with a Roloc button for easy mounting, simply screw it in.
· For applications such as deburring edges, removing paint and oxidized coatings, etc., without over-scraping the polished material

 
Part Number
ROLOC-EU-2SF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 358.55

S3M FINISHING TOOLS 10 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum Outer diameter Dimensions(mm) 50
Particle Size(#) 240 Abrasive grain Silicon carbide abrasive grain Number Contained In A Packet(Sheets) 10
Grade F (fine) Finish equivalent count(#) 240 Max. Rotational Speed(rpm) 22100