1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knotted Wheel Brush with Shaft

BUR BRUSH

Knotted Wheel Brush with Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,740.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For drills and straight grinders.
· Long product life.
· High density.
· The shaft part and brush are integrated for use with high-speed rotation.

Part Number
MSTM-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,740.00

BUR BRUSH 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Outer Diameter(mm) 100
Wire diameter(mm) 1.02