1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bar Twister Stainless Steel

BUR BRUSH

Bar Twister Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 614.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pipe type which supports automation. Achieves significant labor saving. Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces.

[Features]
· Supports automatic operation and is available for instant delivery.
· A very useful deep hole deburring brush.
· Auto: A pipe type which supports automatic operation. Achieves significant labor saving.
· Long: Total length 150 mm / 6φ to 14φ, total length 200 mm / 16φ to 24φ, usable for deep holes that previously could not be reached with standard products.
· Speedy: Standardized products enable instant delivery, without waiting.
· Material: Four types of brush materials that support various uses are available. (Nylon with abrasive particles, stainless steel, brass, nylon)

Part Number
31831200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 614.32

BUR BRUSH 3 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Spiral brush Outer Diameter(mm) 10
Wire diameter(mm) 1.02 Brush Long(mm) 50 Overall Length(mm) 150

Please check the type/dimensions/specifications of the part 31831200 in the Bar Twister Stainless Steel series.